您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Q Pairs® Differential Pair Interconnects
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Powered by
CAD模型選擇
QTH-DP Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
27.03.2023
QSH-DP Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground P...
27.03.2023
QSS-DP Series - QSS-DP Series - (0,635 mm) .025" Q Strip® High Speed Ground...
02.11.2021
QSE-DP Series - QSE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground...
29.05.2024
QTE-DP Series - QTE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground...
27.03.2023
QTS-DP Series - QTS-DP Series - (0,635 mm) .025" Q Strip® High Speed Ground...
02.11.2021
QTH-DP-EM Series - QTH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Gr...
29.08.2019
QTE-DP-EM Series - QTE-DP-EM Series - 0.80mm (.0315") Q Pairs® High Speed G...
29.08.2019
QSH-DP-RA Series - QSH-DP-RA Series - (0.50 mm) .0197" Q Strip® Right - Ang...
12.11.2019
QTH-DP-RA Series - QTH-DP-RA Series - (0,50 mm) .0197" Q Pairs® High-Speed ...
30.01.2018
QTE-EM Series - QTE-EM Series - 0.80 mm Q Strip® High Speed Ground Plane Te...
03.08.2018
QTS-DP-RA Series - QTS-DP-RA Series - 0.635 mm Q Pairs® High-Speed Ground P...
20.06.2018
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎