피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
High speed interconnects that support 28+ Gbps requirements
Samtec
Connectors
High Speed Board-To-Board
28+ Gbps Solutions
Powered by
CAD모델 선택
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
19.08.2021
HSEC8-DV Series - HSEC8-DV Series - (0,80 mm) .0315'' Vertical Edge Rate™ C...
29.03.2023
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
26.10.2023
SEAMI Series - SEAMI Series - .050'' (1.27 mm) High Speed/High Density Ope...
02.11.2021
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
27.03.2023
SEAF8 Series - SEAF8 Series - 0,80 mm SEARAY™ High Speed High Density Open...
20.01.2023
SEAM8 Series - SEAM8 Series - 0,80 mm (.0315") SEARAY™ Ultra High Density ...
02.11.2021
SEM Series - SEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket
02.11.2021
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
02.11.2021
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
29.05.2024
QMS Series - QMS Series - (0,635 mm) .025" Q2™ Rugged Ground Plane Header
02.11.2021
QFS Series - QFS Series - (0,635 mm) .025" Q2™ Rugged Ground Plane Socket
02.11.2021
YFS Series - YFS Series - (1,27 mm) .050'' Low Profile Open Pin Field Socke...
02.11.2021
YFT Series - YFT Series - (1,27 mm) .050'' Low Profile Open Pin Field Termi...
02.11.2021
ERF8 Series - ERF8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed S...
02.02.2024
SS4 Series - SS4 Series - (0,40 mm) .0158" Ultra Fine Pitch Header & Socket
02.11.2021
SS5 Series - SS5 Series - (0,50 mm) .0197" Ultra Fine Pitch Socket
02.11.2021
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed H...
02.02.2024
ERF5 - ERF5 Series - (0,50 mm) .0197'' Rugged High Speed Socket
20.09.2023
YFW Series - YFW Series - (1,27 mm) .050'' Elevated Open Pin Field Stacker
01.03.2017
ERM5 Series - ERM5 Series - (0,50 mm) .0197'' Rugged High Speed Header
02.11.2021
LPAF Series - LPAF Series - (1,27 mm) .050'' High Speed Low Profile Open Pi...
02.11.2021
LPAM Series - LPAM Series - (1,27 mm) .050'' High Speed Low Profile Open Pi...
02.11.2021
ST4 Series - ST4 Series - (0,40 mm) .0158" Razor Beam™ LP Ultra Fine Pitch ...
24.07.2023
QRM8 Series - QRM8 Series - (0,80 mm) .0315" Slim Body Ground Plane Header
02.11.2021
QRF8 Series - QRF8 Series - (0,80 mm) .0315" Slim Body Ground Plane Socket
02.11.2021
ST5 Series - ST5 Series - (0,50 mm) .0197" Ultra Fine Pitch Header
02.11.2021
SSH Series - 0,50 mm Razor Beam LP Ultra Low Profile Socket Strip
02.03.2017
STH Series - 0,50 mm Razor Beam LP Ultra Low Profile Terminal Strip
02.11.2021
QRF8-RA Series - QRF8-RA Series - (0,80 mm) .0315" High Speed Ground Plane ...
02.11.2021
QRM8-RA Series - QRM8 Series - (0,80 mm) .0315" High Speed Ground Plane Sli...
02.11.2021
HSEC8-PV Series - HSEC8-PV Series - (0,80 mm) .0315" Edge Rate® High-Speed ...
20.11.2017
MECF-DV - MECF-DV .050" Edge Card Assembly
02.11.2021
GPPK Series - GPPK Series - Independent Guide Post for SEAM Series
11.01.2024
SSA Series - SSA Series - .100" Low Cost Socket Strip
12.08.2019
LSEM Series - LSEM Series - 0.80 mm Razor Beam™ High Speed Hermaphroditic T...
02.11.2021
YTW Series - YTW Series - 2,00 mm FleXYZ High Density Board Stacker
28.02.2023
YTQ Series - YTQ Series - 2mm Socket Strip Assembly
01.03.2017
YTS Series - YTS Series - 2mm Socket Strip Assembly
01.03.2017
EMF Series - EMF Series - (1,27 mm) .050" Flexcard Terminal & Socket Strips
01.08.2018
ZA1 Series - ZA1 Series - (1.00 mm) .0394" Ultra Low Profile Micro Arrays
06.10.2021
ZA8 Series - ZA8 Series - (0.80 mm) .0315" Ultra Low Profile Micro Arrays
01.10.2021
YTT Series - YTT Series - 2,00 mm FleXYZ High Density Terminal
26.10.2016
YTE Series - YTE Series - 2mm C.L. Assembly Socket
14.09.2020
QTE Series - QTE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane...
27.03.2023
MEC2-DV Series - MEC2-DV Series - 2.00 mm Mini Edge Card Connector, Vertica...
07.02.2024
MEC2-TH Series - MEC2-TH Series - 2.00 mm Mini Edge Card Connector, Vertica...
08.11.2023
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
11.03.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진