피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
Linear Components
WMBerg
METRIC
Linear Components
Powered by
CAD모델 선택
LR1 - Crossed Roller Bearing Rail Sets
06.06.2023
LVL-M - Cross Roller Bearings Double V Rail Sets
06.06.2023
LVH-M - Crossed Roller Bearing - Double V Rail Sets - Pin Hub Style 10mm Bo...
06.06.2023
DRW - Crossed Roller Recirculating - Bearings and Rails - Ultra Precision
06.06.2023
RWSA - Crossed Roller Recirculating Bearings and Rails - Ultra Precision
06.06.2023
LWAA & LWSA - Crossed Roller Slides - Ultra Precision
06.06.2023
LPA, LPB & LPC-M - Low Profile Crossed Roller Slides - Ultra Precision
06.06.2023
RWAA - Crossed Roller Recirculating Slides - Ultra Precision Long Travel
06.06.2023
LRS-M - Crossed Roller Slides
06.06.2023
LBS-M - Linear Ball Slides
06.06.2023
LDA & LDS-M - Crossed Roller Slides - Lead Screw Driven
06.06.2023
LRD-M - Rack Driven Ball Slides - 20° Pressure Angle
06.06.2023
PSGS6M & PSDS6M - Rack Driven Ball Slide Pinions - 20º Pressure Angle - Sta...
06.06.2023
LRM-M - Linear-Rotary Bearings - 16mm to 50mm Pre-Loaded - General Purpose ...
06.06.2023
LMA-M & LMX-M - Linear-Motion Adjustable Bearings
06.06.2023
LMA-G-M - Linear "Gear Drive" Bearing - Stainless Steel DIN 1.4305 with DIN...
06.06.2023
R11M - Linear Drive Gear Racks - Stainless Steel DIN 1.4005 20° Pressure An...
06.06.2023
RKBRM & RKBLM - Thermoplastic Rod Ends
06.06.2023
RKARM & RKALM - Thermoplastic Rod Ends - External Thread
06.06.2023
REM - Self-Aligning Rod Ends - External Threads 5mm to 25mm Bores
06.06.2023
RIM - Self-Aligning Rod Ends - Internal Threads 5mm to 25mm Bores
06.06.2023
LFRM & LFSM - Flanged Type Linear Bearings
06.06.2023
LMBM - Linear Ball Bearings - 6mm to 3mm Shaft Sizes
06.06.2023
LMCM - Linear Ball Bearings - Adjustable Style 13mm to 30mm Shaft Size - Ch...
06.06.2023
LMBM-B - Linear Ball Bearings - Self Aligning Barrel Style 6mm to 30mm Shaf...
06.06.2023
LMDM - Open Style Linear Ball Bearings - 13mm to 30mm Shaft Size Chrome Ste...
06.06.2023
LMNM - Plastic "No Lube" Linear Ball Bearings - Molybdenum Disulphide Fille...
06.06.2023
LPAM - Linear Pillow Block Assemblies - 6mm to 3mm Shaft Size
06.06.2023
LBOUM & LBUM - Thermoplastic Linear Bearings - Open and Closed Styles
06.06.2023
LBOUM-03 & LBUM-03 - Thermoplastic Linear Bearings - Open and Closed Styles
06.06.2023
LMFM - Linear Pillow Block Assemblies - 6mm to 30mm Shaft Sizes - Closed, O...
06.06.2023
LPWM - Linear Pillow Block Assemblies - 6mm to 30mm Shaft Sizes With Shaft ...
06.06.2023
LMEM - Linear Bearing Bracket - Aluminum 6061T6 Black Anodized - 6mm to 30m...
06.06.2023
LMR-M - Shaft Support - 13mm to 50mm Shaft Extruded Aluminum
06.06.2023
LMR-HM - Shaft Support - 13mm to 50mm Shaft Size Extruded Aluminum
06.06.2023
LMHM - Shaft Hanger - 6mm to 30mm - Aluminum 6061T6 Black Anodized
06.06.2023
S1-100-M - Stainless Steel Ground Stock - Machinable Shafting
06.06.2023
LMGM - Shaft Seals - Ideal For Linear Ball Bearings
06.06.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진