Standard toggle latches
Pinet
Latching systems
Toggles latches
Powered by
CAD模型選擇
1673414 - Strikes for part numbers 16-7-3394, 16-7-3410, 16-7-3525 and 16-7...
23.02.2024
1673531 - Strikes for part numbers 16-7-3394, 16-7-3410, 16-7-3525 and 16-7...
23.02.2024
1673529 - Strikes for part numbers 16-7-3394, 16-7-3410, 16-7-3525 and 16-7...
23.02.2024
1673881 - Strikes for part numbers 16-7-3880, 16-7-3883 and 16-7-3884
23.02.2024
1619006 - Soft toggle latch
23.02.2024
1619011 - Large soft toggle latch
23.02.2024
1674276 - Flexible T-handle latch
23.02.2024
1614111 - Mini toggle latch without strike - 30.5 mm
23.02.2024
1673410 - Toggle latches without strike - 50 mm
23.02.2024
1673525 - Toggle latches without strike - 50 mm
22.02.2024
1673845 - Toggle latches with strike - 52 mm
23.02.2024
1673846 - Toggle latches with strike - 52 mm
23.02.2024
1673875 - Toggle latches without strike - 58.1 mm
22.02.2024
1673876 - Toggle latches without strike - 58.1 mm
23.02.2024
1673873 - Strikes for part numbers 16-7-3875, 16-7-3876 and 16-7-3891
22.02.2024
1673874 - Strikes for part numbers 16-7-3875, 16-7-3876 and 16-7-3891
22.02.2024
1614130 - Toggle latch without strike - 73.5 mm
23.02.2024
1673411 - Toggle latches without strike - 80.2 mm
23.02.2024
1673526 - Toggle latches without strike - 80.2 mm
23.02.2024
1673415 - Strikes for part numbers 16-7-3395, 16-7-3397, 16-7-3411 and 16-7...
23.02.2024
1673530 - Strikes for part numbers 16-7-3395, 16-7-3397, 16-7-3411 and 16-7...
23.02.2024
1673508 - Toggle latches without strike - 88.5 mm
23.02.2024
1673829 - Toggle latches without strike - 88.5 mm
22.02.2024
1673406 - Strikes for part numbers 16-7-3400, 16-7-3402, 16-7-3508 and 16-7...
23.02.2024
1673828 - Strikes for part numbers 16-7-3400, 16-7-3402, 16-7-3508 and 16-7...
22.02.2024
1614038 - Other strikes for part numbers 16-7-3400, 16-7-3402 and 16-7-3508
22.02.2024
1673870 - Other strikes for part numbers 16-7-3400, 16-7-3402 and 16-7-3508
22.02.2024
1673891 - Toggle latches without strike (consistent tension)
23.02.2024
1674277 - Heavy duty toggle latch with strike
23.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎