피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
中文
中文 (繁體)
English
품질보증 정보
카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
Handles·Rotation Handles·Hinges·Door Stays
PRiCi FA
Framework components
Powered by
CAD모델 선택
LSABX - Square handle
17.10.2023
LSACX - Elliptical handle
17.10.2023
KMD,KMF,KME - Square external handle
17.10.2023
LS19L - Nylon internal thread handle
17.10.2023
LSAAX - Aluminum alloy tube handle
17.10.2023
LS28A - Aluminum alloy tube handle
17.10.2023
LSAK - High strength handle
17.10.2023
LS25S - Casting handle
17.10.2023
KMB - Folding external thread handle
17.10.2023
SBKXA,SBKXB - Plastic handle
17.10.2023
LS20X - Rubber handle
17.10.2023
LS11S - Round handle
17.10.2023
LS12S - Small diameter stainless steel handle
17.10.2023
LS15C,LS15CB,LS15S,LS15AD,LS15AM,LS15AB - Round handle with washer
17.10.2023
LS24A,LS24AB,LS24S,LS24AD,LS24AM,LS24SG - Elliptical handle
17.10.2023
LS16S,LS16C,LS17SLS17C - With rubber handle
17.10.2023
LS30S - External thread round handle
17.10.2023
LS13S,LS13A,LS13C,LS13AD,LS13AB,LS14S,LS14A,LS14C,LS14AD,LS14AB - Angle han...
17.10.2023
LS18A,LS18AB,LS18AD,LS18C,LS18S,LS18AC,LS18SG - Oval handle with internal t...
17.10.2023
LS27C,LS27CB,LS27S - Angle welding handle
17.10.2023
LS22S - Round bar welding handle
17.10.2023
LS26C,LS26S - Folding handle
17.10.2023
LS21S - Internal thread fancy handle
17.10.2023
LS29L - Cantilever handle
17.10.2023
LS31S - Spring handle
17.10.2023
LS33S - Embedded handle 1
17.10.2023
LS34S - Embedded handle 2
17.10.2023
LS32S - Stainless steel rotary handle
17.10.2023
KCDMX,KCDMXS - Clamp Levers - Zinc Alloy Type - External Thread Type
17.10.2023
KCDFX,KCDFXS - Clamp Levers - Zinc Alloy Type - Internal Thread Type
17.10.2023
KCDMP,KCDMPS - Clamp Levers - Nylon type - External Thread Type
17.10.2023
KCDFP,KCDFPS - Clamp Levers - Nylon type - Internal Thread Type
17.10.2023
KCDMZ - Clamp Levers - Zinc Alloy Die Casting Type - External Thread Type
17.10.2023
KCDFZ - Clamp Levers - Zinc Alloy Die Casting Type - Internal Thread Type
17.10.2023
C-KCDM,C-KCDMS - Clamp Levers - Economy Type - External Thread Type
17.10.2023
C-KCDF,C-KCDFS - Clamp Levers - Economy Type - Internal Thread Type
17.10.2023
SBRMBM - Folding rotary handle
17.10.2023
SBRW - Rotary handle with hexagon hole
17.10.2023
SBRAM - Fixed handle - external thread type
17.10.2023
SBRAF - Fixed handle - internal thread type
17.10.2023
SBRH - Small rotary handle - external thread type
17.10.2023
SBRF - Small rotary handle - internal thread type
17.10.2023
SBXA,SBXB - Round handle
17.10.2023
KRAZ - Fixed long handle
17.10.2023
SBKDA,SBKDB - Shake the handle
17.10.2023
KRA - Rotary handle
17.10.2023
XNEB,XNEC - Knob mushroom head
17.10.2023
SB13CG,SB13S,SB13CB,SB14CG,SB14CB,SB15CG,KRCS,KRC,SB16CG,KRCNS,KRCN - Knob ...
17.10.2023
XNBB,XNBC - Straight line knob
17.10.2023
XNKB,XNKC - Knob - plastic pentagonal
17.10.2023
SLLN,SLLM,SLLSM,SLLK,SLLSK,SLLW - Spoke handwheel - fixed handle
17.10.2023
SLLFN,SLLFM,SLLFK,SLLFW - Spoke handwheel - folding handle type
17.10.2023
SL11AB,SL12AB,SL13A,SL14A,SL15S,SL17AB,SL21AB,SL22AB,SL23A,SL24A,SL25S,SL26...
17.10.2023
SLSN,SLSM,SLSK,SLSFN,SLSFM,SLSFK,SLASN,SLASM,SLASK,SLASFN,SLASFM,SLASFK - S...
17.10.2023
KSLA,KSLB,KSLD - Corrugated handwheel
17.10.2023
SLH - Round rim hand wheel
17.10.2023
SLNA,SLNB - Fine tuning handwheel
17.10.2023
KPCN,KPCHN - Cast iron handwheel
17.10.2023
SLXA - Folding inner corrugated handwheel
17.10.2023
HY11S - Stainless steel butterfly hinge
17.10.2023
HY12S - Stainless steel butterfly hinge
17.10.2023
HY13S - Stainless steel parallel hinge
17.10.2023
HY22LS,HY22RS - Stainless steel heavy duty pull in hinge
17.10.2023
HY17S,HY18S - Stainless steel heavy hinge
17.10.2023
HY19S - Butterfly spring hinge
17.10.2023
HY20S - Torque butterfly hinge
17.10.2023
HY14A,HY14AB,HY14AY,HY86A,HY86AB,HY87A,HY87AB,HY87AY - Aluminum alloy butte...
17.10.2023
KHC - Aluminum alloy butterfly hinge 2 (special for profile)
17.10.2023
HY15LA,HY15RA - Flag butterfly hinge
17.10.2023
HY16LA,HY16RA - Special shaped flag butterfly hinge
17.10.2023
HY21LA,HY21RA,HY21LAB,HY21RAB - Pluggable hinge
17.10.2023
DK17S - Pin 1
17.10.2023
DK16S - Pin 2
17.10.2023
DK19S - Strut 1
17.10.2023
DK20S - Strut 2
17.10.2023
DK21S - Strut 3
17.10.2023
MX12CN - Magnetic buckle 1
17.10.2023
MX11A - Magnetic buckle 2
17.10.2023
MX15S,MX15S2 - Magnetic buckle 3
17.10.2023
MX16Q - Magnetic buckle 4
17.10.2023
MX18Q - Wire type magnetic buckle 1
17.10.2023
MX19Q - Wire type magnetic buckle 2
17.10.2023
MX20Q3 - Magnetic buckle with switch
17.10.2023
XM17AQ - Terminal magnetic buckle
17.10.2023
DK11S,DK11SL - Door unit - Draw Latches 1
17.10.2023
DK12S - Door unit - Draw Latches 2
17.10.2023
DK13S - Corner Draw Latches
17.10.2023
QK11S - Ball button
17.10.2023
DK14S - Rotary plate lock
17.10.2023
DK18RS,DK18LS - Rotary lock
17.10.2023
DK15RS,DK15LS - Rotary latch
17.10.2023
HJ25H,HJ26H - a hook
17.10.2023
KLKE - Handle lock 1
17.10.2023
KLKA - Handle lock 2
17.10.2023
KLKB,KLKBN - Handle lock 3
17.10.2023
LS89A,LS89C - Tubular handle, round tube type, externally mounted
17.10.2023
LS90F - Tubular handle, round tube type, externally mounted
17.10.2023
LS90AF - Tubular handle, round tube type, externally mounted
17.10.2023
LS91AF - Tube type handle, round tube with cover, externally mounted
17.10.2023
LS93S - Tubular Handle Round Tubular Fillet Built in
17.10.2023
LS97AB - Tubular Handle Round Tubular Fillet Built in
17.10.2023
LS98F - Tubular handle, round tube type, internal and external installation...
17.10.2023
LS87F - Oval handle, fillet type, built-in type
17.10.2023
LS64C,LS64CB,LS64AD,LS64A,LS64AC - Round handle standard built-in type
17.10.2023
LS66C - Round handle standard built-in type
17.10.2023
LS67S - Round handle standard external type
17.10.2023
LS68C,LS68S - Round handle positioning built-in type
17.10.2023
LS69C,LS69S - Round handle built-in foldable type
17.10.2023
LS70S - Round handle built-in foldable type
17.10.2023
LS71C,LS71S - Plate handle
17.10.2023
LS72S - Welded handle
17.10.2023
LS73C,LS73S - Round handle built-in foldable type
17.10.2023
LS74C,LS74S,LS75C,LS75S - Round handle standard built-in type
17.10.2023
LS80AB,LS80A,LS80AD - (Externally mounted) aluminum alloy handle
17.10.2023
LS81A - Angle type external handle
17.10.2023
LS82Z - Oval handle arc exterior type
17.10.2023
LS101SZ,LS101S - Angle handle
17.10.2023
LS76A - (Externally mounted) angle seat type with plate handle
17.10.2023
LS77C,LS77S,LS77Z - Angle handle with mounting plate, diagonal type, interi...
17.10.2023
LS78C,LS78S - Angle handle with mounting plate, diagonal type, interior and...
17.10.2023
LS79AB,LS79A - Oval handle, fillet type, external type
17.10.2023
LS62S - Circular handle foldable exterior type
17.10.2023
LS103Z,LS82AB,LS83A,LS84A,LA84AB,LS85S - Oval handle, fillet type, built-in...
17.10.2023
LS99S - Handle externally mounted offset type
17.10.2023
LS101P,LS101PB - Square handle diagonal type
17.10.2023
LS102PB - Square handle diagonal type
17.10.2023
LS103PB - Square handle diagonal type
17.10.2023
LS104A,LS105A,LS106A - Square handle diagonal type
17.10.2023
LS107P - Square handle, round corner type, external type
17.10.2023
LS36C,LS36S,LS36A,LS36AC,LS36AB - Square handle chrome plated
17.10.2023
LS35S - External type with cover handle
17.10.2023
LS41S,LS41Z - Rotary handle standard internal type
17.10.2023
LS42S - Concealed handle standard external type
17.10.2023
LS42ST - Concealed handle standard external type
17.10.2023
LS34SG - Concealed handle standard type four external thread fixed internal...
17.10.2023
LS52SA - Concealed handle standard type four external thread fixed internal...
17.10.2023
LS100S - Pattern handle
17.10.2023
LS43A,LS43AB,LS44ZB - Concealed handle foldable exterior type
17.10.2023
LS45Z - Concealed handle foldable exterior type
17.10.2023
LS47Z - Concealed handle standard internal thread fixed internal type
17.10.2023
LS48S - Concealed handle standard type double external thread fixed interna...
17.10.2023
LS49S - Concealed handle standard type double external thread fixed interna...
17.10.2023
LS54PB,LS54PW - Concealed handle with fixed gasket type built-in type
17.10.2023
LS55SG,LS55ST - Concealed handle with fixed gasket type built-in type
17.10.2023
LS56P - Concealed handle, quick-mounting type, built-in type
17.10.2023
LS57P - Concealed handle, quick-mounting type, built-in type
17.10.2023
LS58PB,LS58PW - Concealed handle, quick-mounting type, built-in type
17.10.2023
LS59P - Concealed handle, quick-mounting type, built-in type
17.10.2023
LS61C,LS61S - Round handle standard internal type
17.10.2023
LS31C - Round handle standard internal type
17.10.2023
SB31F - Fixed part handle external thread type
17.10.2023
SB32S - Fixed handle stainless steel
17.10.2023
SB33G - Fixed handle external thread type
17.10.2023
BST21CB,BST21S - Butterfly fixed handle external thread type
17.10.2023
BST23CB,BST23S - Flat fixed handle
17.10.2023
BST29CB,BST29S - Y-type fixed handle
17.10.2023
BST28CB,BST28S - Small straight rod handle, tightly set and adjustable
17.10.2023
BST22CB,BST22S - Small straight rod handle, tightly set and adjustable
17.10.2023
SB34F - Fixed long handle external thread with wrench slot type
17.10.2023
SB35F - Fixed ball handle
17.10.2023
SB36G,SB36CB - Rotating handle
17.10.2023
SB37CZ - Rotating handle
17.10.2023
SB11S - Step-type knob without embossing
17.10.2023
SB10F - Butterfly knob
17.10.2023
SB12S - Step-type knob without embossing
17.10.2023
SB17CG,SB17S,SB17CB,SB18S,SB19CG,SB19S,SB19CB,SB20CG,SB20S,SB20CB,SB21S,SB2...
17.10.2023
SL30P,SL31P - Resin embossing handwheel
17.10.2023
SL32AB - Fine adjustment hand wheel embossing dial type
17.10.2023
HY34S - Stainless steel butterfly hinge flat round hole+waist hole type
17.10.2023
HY81P - Resin butterfly hinge counterbore type/taper hole type
17.10.2023
HY82P - Resin butterfly hinge
17.10.2023
HY83P - Resin butterfly hinge simple type
17.10.2023
HY84P - Resin butterfly hinge flat taper hole type
17.10.2023
HY85P - Resin butterfly hinge flat taper hole type
17.10.2023
HY31A - Limit butterfly hinge
17.10.2023
HY32S,HY33S,HY13SG - Stainless steel butterfly hinge flat round hole type i...
17.10.2023
HY35S - Stainless steel butterfly hinge
17.10.2023
HY37S - Stainless steel butterfly hinge
17.10.2023
HY38S - Stainless steel butterfly hinge
17.10.2023
HY40S - Stainless steel butterfly hinge
17.10.2023
HY42S - Stainless steel butterfly hinge
17.10.2023
HY43S,HY44S,HY43SA - Stainless steel butterfly hinge thickened flat taper h...
17.10.2023
HY47S - Stainless steel butterfly hinge
17.10.2023
HY48S - Stainless steel butterfly hinge short version screw fixation
17.10.2023
HY49C - Carbon steel butterfly hinge chrome plated flat+round hole
17.10.2023
HY50Z - Zinc alloy butterfly hinge flat screw type economy type
17.10.2023
HY51ZB,HY51Z,HY51ZG - Zinc alloy butterfly hinge flat screw type economy ty...
17.10.2023
HY52ZG - Zinc alloy butterfly hinge flat screw type economy type
17.10.2023
HY53Z - Zinc alloy butterfly hinge flat offset type
17.10.2023
HY72S - Stainless steel butterfly hinge
17.10.2023
DK22ZL,DK22ZR - Standard type for large door with sealing buckle
17.10.2023
HY54S,HY55S - Spring butterfly hinge economical flat round hole type
17.10.2023
HY88A - Aluminum alloy butterfly hinge with protrusion
17.10.2023
HY89A - Aluminum alloy butterfly hinge ultra-short head bolt type
17.10.2023
HY68S - Flat dust-free butterfly hinge taper hole light load type
17.10.2023
HY25A - Aluminum alloy butterfly hinge ultra-short head bolt type
17.10.2023
HY26A - Aluminum alloy butterfly hinge flat waist hole type
17.10.2023
HY56SG,HY56S,HY57SG,HY57S - Dismantling hinge flat type and economic plug t...
17.10.2023
HY58S - Longitudinal plug-in butterfly hinge
17.10.2023
HY60ZB - Flat torque butterfly hinge damping type round hole type arbitrary...
17.10.2023
HY61A,HY61AB - Torque butterfly hinge torque adjustment type
17.10.2023
HY62P - Torque butterfly hinge torque adjustment type
17.10.2023
HY63P - Torque butterfly hinge torque adjustment type
17.10.2023
HY64S - L-type torque butterfly hinge round hole SUS304 arbitrary angle pos...
17.10.2023
HY65S - L-type torque butterfly hinge round hole SUS430 arbitrary angle pos...
17.10.2023
HY69S,HY70S - L-type dust-free butterfly hinge taper hole type heavy-duty t...
17.10.2023
HY71S - L-type dust-free butterfly hinge light load type screw hole+welding...
17.10.2023
MX23C,MX23S - Standard magnetic buckle side strong suction belt seal
17.10.2023
MX24P - Standard magnetic buckle side strong suction belt seal
17.10.2023
MX12UN - Magnetic buckle
17.10.2023
MX21S - Standard magnetic buckle side super strong suction multi-core
17.10.2023
MX22Z - Standard magnetic buckle side super strong suction multi-core
17.10.2023
MX26Q - Dust-proof magnetic buckle double-sided suction
17.10.2023
MX27S - Anti-static and dust-proof double-sided strong suction
17.10.2023
DK23S - Button type round bolt with spring device handle knurled type
17.10.2023
DK24Z,DK25Z - Push-button round bolt with spring device portable/dustproof
17.10.2023
QK12Z - Ball type adjustable external type (pushing force 8~38N)
17.10.2023
BSS24Z - Flat lock handle press type single point type
17.10.2023
BSS25Z - Flat lock handle press type single point type
17.10.2023
BSS26Z,BSS27Z - Flat lock handle press type single point type
17.10.2023
BSS28Z - Flat lock handle press type single point type
17.10.2023
BSS29Z - Flat lock handle press type single point type
17.10.2023
BSS11Z - Planar lock handle pull-up rotary three-point type
17.10.2023
BSS12Z - Planar lock handle pull-up rotary three-point type
17.10.2023
BSS13Z - Planar lock handle pull-up rotary three-point type
17.10.2023
BSS14Z - Planar lock handle pull-up rotary three-point type
17.10.2023
YZS11Z - Cylindrical lock 10 series seam height 10.5
17.10.2023
YZS12S,YZS12Z,YZS12ZB,YZS13S,YZS13Z,YZS13ZB,YZS14S,YZS14Z,YZS14ZB - Cylindr...
17.10.2023
YZS15Z - Cylinder lock 20 series seam height 19~28
17.10.2023
YZS16Z - Cylinder lock 20 series seam height 19~28
17.10.2023
YZS17Z,YZS18Z - Cylinder lock 20 series seam height 19~28
17.10.2023
YZS22Z - Cylindrical lock 20 series seam height 18 with dustproof lock cyli...
17.10.2023
YZS10Z - Safety cylindrical lock head
17.10.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진